2132DC
Base Product: WAVEGUIDE-CONNECTORS
Non-tunable WR75 Pressurizable Cover Flange for elliptical waveguide 132
Specifications
Specifications
Product Classification
Product Type | Elliptical waveguide connector |
General Specifications
Attachment Method | Tab-flare | Tool-flare |
Body Style | Straight, non-tunable |
Inner Contact Plating | Unplated |
Interface | WR75 Cover |
Outer Contact Plating | Unplated |
Pressurizable | Yes |
Dimensions
Width | 52.324 mm | 2.06 in |
Length | 91.186 mm | 3.59 in |
Transition Length | 56.642 mm | 2.23 in |
Waveguide Size | WR75 | WG17 | R120 |
Electrical Specifications
Insertion Loss, typical | 0.01 dB |
Operating Frequency Band | 13.75 – 14.50 GHz |
Peak Power at Frequency, maximum | 36.60 kW @ 14.70 GHz |
Material Specifications
Material Type | Brass |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Packaging and Weights
Weight, net | 0.7 kg | 1.543 lb |
Product Classification
Product Type | Elliptical waveguide connector |
General Specifications
Attachment Method | Tab-flare | Tool-flare |
Body Style | Straight, non-tunable |
Inner Contact Plating | Unplated |
Interface | WR75 Cover |
Outer Contact Plating | Unplated |
Pressurizable | Yes |
Dimensions
Width | 52.324 mm | 2.06 in |
Length | 91.186 mm | 3.59 in |
Transition Length | 56.642 mm | 2.23 in |
Waveguide Size | WR75 | WG17 | R120 |
Electrical Specifications
Insertion Loss, typical | 0.01 dB |
Operating Frequency Band | 13.75 – 14.50 GHz |
Peak Power at Frequency, maximum | 36.60 kW @ 14.70 GHz |
Material Specifications
Material Type | Brass |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Packaging and Weights
Weight, net | 0.7 kg | 1.543 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse