264SE
Base Product: WAVEGUIDE-CONNECTORS
Fixed-tuned CPR112G for elliptical waveguide 64
Specifications
Specifications
Product Classification
Product Type | Elliptical waveguide connector |
General Specifications
Attachment Method | Tab-flare | Tool-flare |
Body Style | Straight, fixed-tuned |
Inner Contact Plating | Unplated |
Interface | CPR112G |
Outer Contact Plating | Unplated |
Pressurizable | Yes |
Dimensions
Width | 82.55 mm | 3.25 in |
Length | 87.884 mm | 3.46 in |
Transition Length | 55.118 mm | 2.17 in |
Waveguide Size | WR112 | WG15 | R84 |
Electrical Specifications
Insertion Loss, typical | 0.01 dB |
Operating Frequency Band | 7.125 – 7.75 GHz |
Peak Power at Frequency, maximum | 60.00 kW @ 7.40 GHz |
Material Specifications
Material Type | Brass |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Packaging and Weights
Weight, net | 1.4 kg | 3.086 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Elliptical waveguide connector |
General Specifications
Attachment Method | Tab-flare | Tool-flare |
Body Style | Straight, fixed-tuned |
Inner Contact Plating | Unplated |
Interface | CPR112G |
Outer Contact Plating | Unplated |
Pressurizable | Yes |
Dimensions
Width | 82.55 mm | 3.25 in |
Length | 87.884 mm | 3.46 in |
Transition Length | 55.118 mm | 2.17 in |
Waveguide Size | WR112 | WG15 | R84 |
Electrical Specifications
Insertion Loss, typical | 0.01 dB |
Operating Frequency Band | 7.125 – 7.75 GHz |
Peak Power at Frequency, maximum | 60.00 kW @ 7.40 GHz |
Material Specifications
Material Type | Brass |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Packaging and Weights
Weight, net | 1.4 kg | 3.086 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse