Warning Icon
This product was discontinued on: April 17, 2017

For other alternatives, please contact us for more information.

0 Replacement products available

105282610 | 365A

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Balun Adapter Kit with 366A Terminating Adapter

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Balun adapter

General Specifications

Mounting Plug-in

Dimensions

Height 27.94 mm | 1.1 in
Width 43.18 mm | 1.7 in

Electrical Specifications

Input Impedance, source 100 ohm, unbalanced
Output Impedance, twisted pair 100 ohm, balanced

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–95%, non-condensing

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Balun adapter

General Specifications

Mounting Plug-in

Dimensions

Height 27.94 mm | 1.1 in
Width 43.18 mm | 1.7 in

Electrical Specifications

Input Impedance, source 100 ohm, unbalanced
Output Impedance, twisted pair 100 ohm, balanced

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–95%, non-condensing

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification