700016512 | M224MSP-246
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M224 Type M-Series Zone Box, ivory
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Zone box |
General Specifications
Application | Provide for the distribution of data and telecommunication signals |
Color | Ivory |
Mounting | Surface |
Dimensions
Height | 308.36 mm | 12.14 in |
Width | 214.63 mm | 8.45 in |
Depth | 36.58 mm | 1.44 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.082 kg | 0.18 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Zone box |
General Specifications
Application | Provide for the distribution of data and telecommunication signals |
Color | Ivory |
Mounting | Surface |
Dimensions
Height | 308.36 mm | 12.14 in |
Width | 214.63 mm | 8.45 in |
Depth | 36.58 mm | 1.44 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.082 kg | 0.18 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse