Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

TIL-US1-HLW/1

ION®-B Series Interconnect Link for Cellular 700, LMR 700, LMR 800, Cellular 850, LMR 900, AWS, and PCS 1900 Extended, WDM version

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Interconnect link
Product Brand ION®-B

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Electrical Specifications

Impedance 50 ohm
License Band AWS | CEL 850 | Cellular 700 | LMR 700 | LMR 800 | LMR 900 | PCS 1900 Extended

Electrical Specifications, Rx (Uplink)

Flatness, inband link ±0.5 dB
Operating Frequency Band 698 – 716 MHz (Cellular 750) | 776 – 787 MHz (Cellular 700) | 788 – 806 MHz (LMR 700) | 806 – 824 MHz (LMR 800) | 824 – 849 MHz (CEL 850) | 896 – 901 MHz (LMR 900) | 1710 – 1780 MHz (AWS 1700) | 1850 – 1915 MHz (PCS 1900 Extended)

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 728 – 757 MHz (Cellular 700) | 758 – 776 MHz (LMR 700) | 851 – 869 MHz (LMR 800) | 869 – 894 MHz (CEL 850) | 935 – 940 MHz (LMR 900) | 1930 – 1995 MHz (PCS 1900 Extended) | 2110 – 2180 MHz (AWS 1700)

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Interconnect link
Product Brand ION®-B

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Electrical Specifications

Impedance 50 ohm
License Band AWS | CEL 850 | Cellular 700 | LMR 700 | LMR 800 | LMR 900 | PCS 1900 Extended

Electrical Specifications, Rx (Uplink)

Flatness, inband link ±0.5 dB
Operating Frequency Band 698 – 716 MHz (Cellular 750) | 776 – 787 MHz (Cellular 700) | 788 – 806 MHz (LMR 700) | 806 – 824 MHz (LMR 800) | 824 – 849 MHz (CEL 850) | 896 – 901 MHz (LMR 900) | 1710 – 1780 MHz (AWS 1700) | 1850 – 1915 MHz (PCS 1900 Extended)

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 728 – 757 MHz (Cellular 700) | 758 – 776 MHz (LMR 700) | 851 – 869 MHz (LMR 800) | 869 – 894 MHz (CEL 850) | 935 – 940 MHz (LMR 900) | 1930 – 1995 MHz (PCS 1900 Extended) | 2110 – 2180 MHz (AWS 1700)

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification