Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

7663274-0101 | ION-U L 18/21/26-Vac

ION-U® Low Power Remote Unit for DCS 1800, IMT 2100 and IMT 2600 Band Applications

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Remote unit
Product Brand ION-U®

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class Low

Electrical Specifications

Impedance 50 ohm
License Band DCS 1800 | IMT 2100 | IMT 2600
Voltage Range 85 to 264 Vac

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 1710 – 1785 MHz (DCS 1800) | 1920 – 1980 MHz (IMT 2100) | 2500 – 2570 MHz (IMT 2600)

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 1805 – 1880 MHz (DCS 1800) | 2110 – 2170 MHz (IMT 2100) | 2620 – 2690 MHz (IMT 2600)

Product Classification

Product Type Remote unit
Product Brand ION-U®

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class Low

Electrical Specifications

Impedance 50 ohm
License Band DCS 1800 | IMT 2100 | IMT 2600
Voltage Range 85 to 264 Vac

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 1710 – 1785 MHz (DCS 1800) | 1920 – 1980 MHz (IMT 2100) | 2500 – 2570 MHz (IMT 2600)

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 1805 – 1880 MHz (DCS 1800) | 2110 – 2170 MHz (IMT 2100) | 2620 – 2690 MHz (IMT 2600)

Product Specification

Product Specification