TFAH-EU26/26-14
ION®-B Series High Power Remote Unit MIMO for LTE 2600
Specifications
Specifications
Product Classification
Product Type | Remote unit |
Product Brand | ION®-B |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | LTE 2600 |
Voltage Range | 85 to 265 Vac |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 2500 – 2570 MHz |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 2620 – 2690 MHz |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Remote unit |
Product Brand | ION®-B |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | LTE 2600 |
Voltage Range | 85 to 265 Vac |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 2500 – 2570 MHz |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 2620 – 2690 MHz |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse