MTC3326DA2W
Dual Back-to-back RRU Side Pole Mount for up to 10" OD Pole
Specifications
Product Classification
Product Type | Wood pole mount |
General Specifications
Mounting | Wood pole |
Dimensions
Height | 500.380 mm | 19.7 in |
Width | 236.220 mm | 9.3 in |
Length | 462.280 mm | 18.2 in |
Mounting Diameter, maximum | 254.000 mm | 10 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Attachment hardware | Mount |
Packaging quantity | 1 |
Weight, net | 21.4 kg | 47.179 lb |
Product Classification
Product Type | Wood pole mount |
General Specifications
Mounting | Wood pole |
Dimensions
Height | 500.380 mm | 19.7 in |
Width | 236.220 mm | 9.3 in |
Length | 462.280 mm | 18.2 in |
Mounting Diameter, maximum | 254.000 mm | 10 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Attachment hardware | Mount |
Packaging quantity | 1 |
Weight, net | 21.4 kg | 47.179 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse