416334-000 | CWST-55/12-500/239
- Available in:
- EMEA
CWST wraparound repair sleeve heat shrink kit, unpressurized, for 12 to 55 mm cable diameter, 500 mm long
Specifications
Features and Benefits
- Excellent split resistance of the composite structure offers superior resistance to mechanical abuse during and after the installation
- Integrated moisture barrier completely reconstitutes the cable sheath construction
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink repair sleeve |
Product Series | CWST |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 500 mm | 19.685 in |
Expanded Inside Diameter, minimum | 55 mm | 2.165 in |
Recovered Inside Diameter, maximum | 12 mm | 0.472 in |
Single Cable Diameter, maximum | 55 mm | 2.165 in |
Single Cable Diameter, minimum | 12 mm | 0.472 in |
Expanded Wall Thickness, minimum | 1.1 mm | 0.043 in |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Aerial | Buried | Ducted |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink repair sleeve |
Product Series | CWST |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 500 mm | 19.685 in |
Expanded Inside Diameter, minimum | 55 mm | 2.165 in |
Recovered Inside Diameter, maximum | 12 mm | 0.472 in |
Single Cable Diameter, maximum | 55 mm | 2.165 in |
Single Cable Diameter, minimum | 12 mm | 0.472 in |
Expanded Wall Thickness, minimum | 1.1 mm | 0.043 in |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Aerial | Buried | Ducted |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse