Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

5509102048 | ATUM-12/4-0-STK

Base Product: ATUM

  • Available in:
  • EMEA

ATUM Semi-flexible Medium-Wall Heat-Shrinkable Tubing kit, 12 mm/4 mm Shrink ration, 4 ft long, with adhesive inner lining

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • High expansion ratio makes it possible to repair most damaged cable jackets without removing connectors
  • Used for back end connector sealing, breakouts and connector-to-cable transitions

Product Classification

Regional Availability EMEA
Product Type Heat shrink tubing, medium wall
Product Series ATUM

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 1219.2 mm | 48 in
Expanded Inside Diameter, minimum 12 mm | 0.472 in
Recovered Inside Diameter, maximum 4 mm | 0.157 in
Recovered Wall Thickness, nominal 1.78 mm | 0.07 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Aerial | Ducted

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability EMEA
Product Type Heat shrink tubing, medium wall
Product Series ATUM

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 1219.2 mm | 48 in
Expanded Inside Diameter, minimum 12 mm | 0.472 in
Recovered Inside Diameter, maximum 4 mm | 0.157 in
Recovered Wall Thickness, nominal 1.78 mm | 0.07 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Aerial | Ducted

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification