CommScope Courses

Course Details

E6R215: MPLS and E6000 CER

Category Name: Converged Edge Router

Description

This self-paced eLearning is part of the suite of courses for Routing for the E6000 CER. This course teaches how to implement MPLS on the E6000 CER. It provides an overview of using MPLS with an E6000 CER and supported MPLS options. It shows how to create both Layer 2 and Layer 3 VPNs and teaches commands used to verify that MPLS is up and functioning. Also included are videos that show examples of MPLS configuration with the E6000 CER.

This course is part of the E6000 CER Routing Suite. The full list of courses includes:

  • E6R210: IS-IS and the E6000 CER
  • E6R211: BGP Principles
  • E6R212: BGP and the E6000 CER
  • E6R213: OSPF and the E6000 CER
  • E6R214: MPLS Principles
  • E6R215: MPLS and the E6000 CER

Objectives

By the end of the course, the student should be able to:

  • Explain MPLS versus traditional routing
  • Identify supported MPLS options
  • Create simple MPLS connections
  • Create MPLS connections with specific neighbors and using Targeted LDP
  • Use MPLS and MPLS LDP show commands
  • Create both Layer 2 and Layer 3 VPNs on the E6000 CER

Prerequisites

MPLS Principles or a working knowledge of MPLS

Time

3 hour

Price

$250

CommScope University Logo

CommScope University is our new home for professional certification, technical and product training. You will have access to multiple CommScope product line training all in one place! CommScope University houses training from the former ARRIS Academy, the Mobility Solutions Institute and the RUCKUS Training Portal.

First time logging into CommScope University?