CommScope’s Flex Frame protects your data center’s internal components while providing optimal fiber cable management. This optical distribution frame (ODF) features ample slack storage and on-frame splicing, which allows more than one person to splice at a time.
Designed to easily integrate into any enterprise, hyperscale or multi-tenant data center, this 19-inch rack accepts any standard-sized fiber panel and can be deployed as a stand-alone frame or configured as a lineup.
• Supports up to nine 4RU chassis
• Enables interconnect and/or cross-connect applications
• Features two cable managers—one on each side
• On-frame splicing eliminates the need to access the rear of each panel
• Available in 40- and 36-rack unit sizes
• Optional locking door provides protection against unauthorized access
Products
Brochure
Support Flex
Brochure
Valeur d’un support de distribution optique
Livre blanc
Principes fondamentaux de la gestion des câbles optiques