HWXX-6516DS2-A2M
4-port sector antenna, 4x 1710–2690 MHz, 65° HPBW, RET compatible
Specifications
Features and Benefits
- Provides a future-ready antenna solution with flexibility to reassign antenna, for example GSM 1800 service to 2.6GHz LTE at a later date
- Employs state-of-the-art ultra wideband technology providing excellent RF performance in all bands
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 290 mm | 11.417 in |
Depth | 103 mm | 4.055 in |
Length | 1390 mm | 54.724 in |
Net Weight, without mounting kit | 8.8 kg | 19.401 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2170 | 2300–2500 | 2500–2690 |
Gain, dBi | 17.4 | 17.8 | 17.9 | 18.2 | 18.5 |
Beamwidth, Horizontal, degrees | 66 | 64 | 64 | 62 | 62 |
Beamwidth, Vertical, degrees | 6.7 | 6.4 | 6.1 | 5.3 | 5.1 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 16 | 18 | 18 | 20 | 20 |
Front-to-Back Ratio at 180°, dB | 29 | 30 | 31 | 32 | 31 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2170 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 17.2 | 17.4 | 17.8 | 18.0 | 18.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.4 | ±0.5 | ±0.3 | ±0.3 |
Gain by Beam Tilt, average, dBi | 0 ° | 17.0 5 ° | 17.3 10 ° | 17.1 | 0 ° | 17.3 5 ° | 17.4 10 ° | 17.2 | 0 ° | 17.8 5 ° | 17.9 10 ° | 17.6 | 0 ° | 17.8 5 ° | 18.1 10 ° | 18.0 | 0 ° | 18.3 5 ° | 18.4 10 ° | 17.9 |
Beamwidth, Horizontal Tolerance, degrees | ±2.5 | ±2.3 | ±1.7 | ±2.8 | ±3.2 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.2 | ±0.4 | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 16 | 17 | 17 | 20 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 26 | 27 | 27 | 25 |
CPR at Boresight, dB | 17 | 18 | 16 | 18 | 17 |
CPR at Sector, dB | 15 | 14 | 13 | 9 | 8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 528.0 N @ 150 km/h (118.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 118.0 N @ 150 km/h (26.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 555.0 N @ 150 km/h (124.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 391 mm | 15.394 in |
Depth, packed | 255 mm | 10.039 in |
Length, packed | 1712 mm | 67.402 in |
Weight, gross | 19.3 kg | 42.549 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 290 mm | 11.417 in |
Depth | 103 mm | 4.055 in |
Length | 1390 mm | 54.724 in |
Net Weight, without mounting kit | 8.8 kg | 19.401 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2170 | 2300–2500 | 2500–2690 |
Gain, dBi | 17.4 | 17.8 | 17.9 | 18.2 | 18.5 |
Beamwidth, Horizontal, degrees | 66 | 64 | 64 | 62 | 62 |
Beamwidth, Vertical, degrees | 6.7 | 6.4 | 6.1 | 5.3 | 5.1 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 16 | 18 | 18 | 20 | 20 |
Front-to-Back Ratio at 180°, dB | 29 | 30 | 31 | 32 | 31 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2170 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 17.2 | 17.4 | 17.8 | 18.0 | 18.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.4 | ±0.5 | ±0.3 | ±0.3 |
Gain by Beam Tilt, average, dBi | 0 ° | 17.0; 5 ° | 17.3; 10 ° | 17.1 | 0 ° | 17.3; 5 ° | 17.4; 10 ° | 17.2 | 0 ° | 17.8; 5 ° | 17.9; 10 ° | 17.6 | 0 ° | 17.8; 5 ° | 18.1; 10 ° | 18.0 | 0 ° | 18.3; 5 ° | 18.4; 10 ° | 17.9 |
Beamwidth, Horizontal Tolerance, degrees | ±2.5 | ±2.3 | ±1.7 | ±2.8 | ±3.2 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.2 | ±0.4 | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 16 | 17 | 17 | 20 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 26 | 27 | 27 | 25 |
CPR at Boresight, dB | 17 | 18 | 16 | 18 | 17 |
CPR at Sector, dB | 15 | 14 | 13 | 9 | 8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 528.0 N @ 150 km/h (118.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 118.0 N @ 150 km/h (26.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 555.0 N @ 150 km/h (124.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 391 mm | 15.394 in |
Depth, packed | 255 mm | 10.039 in |
Length, packed | 1712 mm | 67.402 in |
Weight, gross | 19.3 kg | 42.549 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse