RRZZVVT4S4-65DR8EC
28-port sector antenna, 4x 694–960, 4x 1427-2690 and 4x 1695-2690 MHz 65° HPBW, 8x 2300–2690 and 8x 3300-3800MHz, 90° HPBW, 8x RET
Features and Benefits
- Includes two planar arrays with separate calibration ports for each array for use in beamforming systems covering all TDD bands
- Optimized for software defined split six sector applications
- Eight internal RETs control the antenna arrays
- 4 M-LOC cluster connectors for the two planar beamforming arrays
- New aerodynamic endcaps for wind load optimization
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 2 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in EN1991-1-4 standard |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 16 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 28 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (5) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 59.4 kg | 130.954 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz | 2300 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y2,Y4,Y5 | Y1,Y2,Y4,Y5 | Y1,Y4 | Y3 | P1 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2180 | 2300–2690 | 1427–1518 | 2300–2690 | 3300–3800 |
RF Port | 1-4 | 1-4 | 1-4 | 5-8,17-20 | 5-8,17-20 | 5,6,17,18 | 9-16 | 21-28 |
Gain, dBi | 15.7 | 16.0 | 16.1 | 16.8 | 17.8 | 14.9 | 16.3 | 15.9 |
Beamwidth, Horizontal, degrees | 72 | 66 | 63 | 70 | 60 | 79 | 90 | 89 |
Beamwidth, Vertical, degrees | 8.8 | 7.8 | 7.2 | 7.1 | 5.5 | 9.2 | 4.8 | 6.5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 19 | 23 | 21 | 23 | 25 | 19 | 16 |
Front-to-Back Ratio at 180°, dB | 34 | 30 | 29 | 32 | 31 | 35 | 31 | 29 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 9 | ||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 25 | 25 | 25 | 28 | 28 |
Isolation, Co-polarization, dB | 20 | 20 | ||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 200 | 250 | 150 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2180 | 2300–2690 | 1427–1518 | 2300–2690 | 3300–3800 |
Gain, dBi | 17.4 | 16.4 | ||||||
Beamwidth, Horizontal, degrees | 59 | 60 | ||||||
Beamwidth, Vertical, degrees | 4.8 | 6.5 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 28 | 24 | ||||||
USLS (First Lobe), dB | 18 | 16 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2180 | 2300–2690 | 1427–1518 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 21.2 | 20.3 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | 24 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 32 | 28 | ||||||
Steered 0° Horizontal Sidelobe, dB | 13 | 12 | ||||||
Steered 30° Gain, dBi | 20.4 | 19.7 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 29 | 27 | ||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 31 | 27 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2180 | 2300–2690 | 1427–1518 | 2300–2690 | 3300–3800 |
Gain, dBi | 20.2 | 19.5 | ||||||
Beamwidth, Horizontal, degrees | 32 | 30 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 33 | 29 | ||||||
Horizontal Sidelobe, dB | 21 | 16 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 944.0 N @ 150 km/h (212.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 292.0 N @ 150 km/h (65.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,130.0 N @ 150 km/h (254.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 650.0 N @ 150 km/h (146.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2935 mm | 115.551 in |
Weight, gross | 80.4 kg | 177.251 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 2 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in EN1991-1-4 standard |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 16 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 28 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (5) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 59.4 kg | 130.954 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz | 2300 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y2,Y4,Y5 | Y1,Y2,Y4,Y5 | Y1,Y4 | Y3 | P1 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2180 | 2300–2690 | 1427–1518 | 2300–2690 | 3300–3800 |
RF Port | 1-4 | 1-4 | 1-4 | 5-8,17-20 | 5-8,17-20 | 5,6,17,18 | 9-16 | 21-28 |
Gain, dBi | 15.7 | 16.0 | 16.1 | 16.8 | 17.8 | 14.9 | 16.3 | 15.9 |
Beamwidth, Horizontal, degrees | 72 | 66 | 63 | 70 | 60 | 79 | 90 | 89 |
Beamwidth, Vertical, degrees | 8.8 | 7.8 | 7.2 | 7.1 | 5.5 | 9.2 | 4.8 | 6.5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 19 | 23 | 21 | 23 | 25 | 19 | 16 |
Front-to-Back Ratio at 180°, dB | 34 | 30 | 29 | 32 | 31 | 35 | 31 | 29 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 9 | ||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 25 | 25 | 25 | 28 | 28 |
Isolation, Co-polarization, dB | 20 | 20 | ||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 200 | 250 | 150 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2180 | 2300–2690 | 1427–1518 | 2300–2690 | 3300–3800 |
Gain, dBi | 17.4 | 16.4 | ||||||
Beamwidth, Horizontal, degrees | 59 | 60 | ||||||
Beamwidth, Vertical, degrees | 4.8 | 6.5 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 28 | 24 | ||||||
USLS (First Lobe), dB | 18 | 16 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2180 | 2300–2690 | 1427–1518 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 21.2 | 20.3 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | 24 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 32 | 28 | ||||||
Steered 0° Horizontal Sidelobe, dB | 13 | 12 | ||||||
Steered 30° Gain, dBi | 20.4 | 19.7 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 29 | 27 | ||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 31 | 27 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2180 | 2300–2690 | 1427–1518 | 2300–2690 | 3300–3800 |
Gain, dBi | 20.2 | 19.5 | ||||||
Beamwidth, Horizontal, degrees | 32 | 30 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 33 | 29 | ||||||
Horizontal Sidelobe, dB | 21 | 16 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 944.0 N @ 150 km/h (212.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 292.0 N @ 150 km/h (65.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,130.0 N @ 150 km/h (254.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 650.0 N @ 150 km/h (146.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2935 mm | 115.551 in |
Weight, gross | 80.4 kg | 177.251 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Assembly Drawing
Product Compliance Documentation
Product Information
Other Ways to Browse