TTTT65AP-1XR
8-port sector Planar Array Antenna, 2496–2690 MHz, 65° HPBW, 1x RET
Specifications
Features and Benefits
- Excellent solution for site sharing and maximizing capacity
- Employs state-of-the-art ultra wideband technology providing excellent RF performance in all bands
- MIMO ready
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Calibration Connector Interface | N Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 4.1-9.5 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 307 mm | 12.087 in |
Depth | 118 mm | 4.646 in |
Length | 1610 mm | 63.386 in |
Net Weight, without mounting kit | 15.1 kg | 33.29 lb |
TDD Column Spacing | 75 mm | 2.953 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 2496 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 200 W @ 50 °C |
Beam Forming Weights
Click on image to enlarge. |
Electrical Specifications
Frequency Band, MHz | 2496–2690 |
Gain, dBi | 18.2 |
Beamwidth, Horizontal, degrees | 66 |
Beamwidth, Vertical, degrees | 4.8 |
Beam Tilt, degrees | 0–8 |
Beam Tilt Tolerance, degrees | ±0.4 |
USLS (First Lobe), dB | 21 |
Front-to-Back Ratio at 180°, dB | 30 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 |
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 |
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 |
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 |
Isolation, Cross Polarization, dB | 25 |
VSWR | Return loss, dB | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -143 |
Input Power per Port, maximum, watts | 250 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 2496–2690 |
Gain, dBi | 17.3 |
Beamwidth, Horizontal, degrees | 66 |
Beamwidth, Horizontal Tolerance, degrees | ±2.4 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 2496–2690 |
Steered 0° Gain, dBi | 22.8 |
Steered 0° Gain Tolerance, dBi | ±0.7 |
Steered 0° Beamwidth, Horizontal, degrees | 20 |
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 36 |
Steered 0° Horizontal Sidelobe, dB | 14 |
Steered 30° Gain, dBi | 20.8 |
Steered 30° Gain Tolerance, dBi | ±0.7 |
Steered 30° Beamwidth, Horizontal, degrees | 22 |
Mechanical Specifications
Mechanical Tilt Range | 0°–17° |
Wind Loading @ Velocity, frontal | 559.0 N @ 150 km/h (125.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 114.0 N @ 150 km/h (25.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 677.0 N @ 150 km/h (152.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 413 mm | 16.26 in |
Depth, packed | 257 mm | 10.118 in |
Length, packed | 1740 mm | 68.504 in |
Weight, gross | 22.8 kg | 50.265 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Single band |
Calibration Connector Interface | N Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 4.1-9.5 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 307 mm | 12.087 in |
Depth | 118 mm | 4.646 in |
Length | 1610 mm | 63.386 in |
Net Weight, without mounting kit | 15.1 kg | 33.29 lb |
TDD Column Spacing | 75 mm | 2.953 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 2496 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 200 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 2496–2690 |
Gain, dBi | 18.2 |
Beamwidth, Horizontal, degrees | 66 |
Beamwidth, Vertical, degrees | 4.8 |
Beam Tilt, degrees | 0–8 |
Beam Tilt Tolerance, degrees | ±0.4 |
USLS (First Lobe), dB | 21 |
Front-to-Back Ratio at 180°, dB | 30 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 |
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 |
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 |
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 |
Isolation, Cross Polarization, dB | 25 |
VSWR | Return loss, dB | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -143 |
Input Power per Port, maximum, watts | 250 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 2496–2690 |
Gain, dBi | 17.3 |
Beamwidth, Horizontal, degrees | 66 |
Beamwidth, Horizontal Tolerance, degrees | ±2.4 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 2496–2690 |
Steered 0° Gain, dBi | 22.8 |
Steered 0° Gain Tolerance, dBi | ±0.7 |
Steered 0° Beamwidth, Horizontal, degrees | 20 |
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 36 |
Steered 0° Horizontal Sidelobe, dB | 14 |
Steered 30° Gain, dBi | 20.8 |
Steered 30° Gain Tolerance, dBi | ±0.7 |
Steered 30° Beamwidth, Horizontal, degrees | 22 |
Mechanical Specifications
Mechanical Tilt Range | 0°–17° |
Wind Loading @ Velocity, frontal | 559.0 N @ 150 km/h (125.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 114.0 N @ 150 km/h (25.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 677.0 N @ 150 km/h (152.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 413 mm | 16.26 in |
Depth, packed | 257 mm | 10.118 in |
Length, packed | 1740 mm | 68.504 in |
Weight, gross | 22.8 kg | 50.265 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse