CMAX-DMF-43-UW-I53-01
Base Product: DIRECTIONAL-ANTENNAS
Low PIM Directional MIMO In-Building Antenna, 4G/5G/C-Band, 617–960 MHz, 1695–2700 MHz, 3300-4200MHz and 4800-6000MHz 4.3-10
Specifications
Product Classification
Product Type | In-building antenna |
General Specifications
Application | Indoor |
Antenna Type | Directional |
Antenna Array Characteristic | MIMO 2x2 |
Polarization | ±45° |
Color | White (RAL 9016) |
Number of Ports | 2 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | ASA+PC, UV stabilized |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 119 mm | 4.685 in |
Width | 310 mm | 12.205 in |
Length | 450 mm | 17.717 in |
Pigtail Length | 450 mm | 17.717 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 698 MHz | 698 – 960 MHz | 1695 – 2700 MHz | 3300 – 4200 MHz | 4800 – 6000 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–960 | 1695–2200 | 2200–2700 | 3300–4200 | 4800–6000 |
Gain, dBi | 7.2 | 7.5 | 6.3 | 6.9 | 7.1 | 7.7 |
Beamwidth, Horizontal, degrees | 73 | 71 | 79 | 66 | 69 | 54 |
Beamwidth, Vertical, degrees | 75 | 66 | 74 | 72 | 67 | 51 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 13 | 17 | 13 | 17 | 14 | 12 |
Isolation, Cross Polarization, dB | 20 | 20 | 20 | 20 | 20 | 20 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 100 | 100 | 100 | 100 | 100 | 100 |
Return Loss/VSWR
Frequency Band | VSWR, Maximum | Return Loss, Maximum (dB) | VSWR, Mean | Return Loss, Mean (dB) |
617–698 MHz | 1.798 | 10.9 | 1.499 | 14 |
698–960 MHz | 1.798 | 10.9 | 1.499 | 14 |
1695–2700 MHz | 1.798 | 10.9 | 1.499 | 14 |
3300–4200 MHz | 1.798 | 10.9 | 1.499 | 14 |
4800–6000 MHz | 1.703 | 11.7 | 1.499 | 14 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Packaging and Weights
Height, packed | 195 mm | 7.677 in |
Width, packed | 310 mm | 12.205 in |
Length, packed | 675 mm | 26.575 in |
Included | Mounting bracket |
Weight, gross | 5.5 kg | 12.125 lb |
Weight, net | 4.5 kg | 9.921 lb |
Product Classification
Product Type | In-building antenna |
General Specifications
Application | Indoor |
Antenna Type | Directional |
Antenna Array Characteristic | MIMO 2x2 |
Polarization | ±45° |
Color | White (RAL 9016) |
Number of Ports | 2 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | ASA+PC, UV stabilized |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 119 mm | 4.685 in |
Width | 310 mm | 12.205 in |
Length | 450 mm | 17.717 in |
Pigtail Length | 450 mm | 17.717 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 698 MHz | 698 – 960 MHz | 1695 – 2700 MHz | 3300 – 4200 MHz | 4800 – 6000 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–960 | 1695–2200 | 2200–2700 | 3300–4200 | 4800–6000 |
Gain, dBi | 7.2 | 7.5 | 6.3 | 6.9 | 7.1 | 7.7 |
Beamwidth, Horizontal, degrees | 73 | 71 | 79 | 66 | 69 | 54 |
Beamwidth, Vertical, degrees | 75 | 66 | 74 | 72 | 67 | 51 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 13 | 17 | 13 | 17 | 14 | 12 |
Isolation, Cross Polarization, dB | 20 | 20 | 20 | 20 | 20 | 20 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 100 | 100 | 100 | 100 | 100 | 100 |
Return Loss/VSWR
Frequency Band | VSWR, Maximum | Return Loss, Maximum (dB) | VSWR, Mean | Return Loss, Mean (dB) |
617–698 MHz | 1.798 | 10.9 | 1.499 | 14 |
698–960 MHz | 1.798 | 10.9 | 1.499 | 14 |
1695–2700 MHz | 1.798 | 10.9 | 1.499 | 14 |
3300–4200 MHz | 1.798 | 10.9 | 1.499 | 14 |
4800–6000 MHz | 1.703 | 11.7 | 1.499 | 14 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Packaging and Weights
Height, packed | 195 mm | 7.677 in |
Width, packed | 310 mm | 12.205 in |
Length, packed | 675 mm | 26.575 in |
Included | Mounting bracket |
Weight, gross | 5.5 kg | 12.125 lb |
Weight, net | 4.5 kg | 9.921 lb |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse