MPT-A2D-BB-NN-500M
- Available in:
- Europe
HELIAX® Power cable, with aluminum shield with quantity, 2x25 mm2 cores, flame resistant CPR Class B2ca s1, d2, a1 rated, 500 meters
Features and Benefits
- Available with different colors on demand
Specifications
Product Classification
Regional Availability | Europe |
Product Type | Power cable |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
Application | Remote radio head |
Cable Type | Power |
Conductor Type, singles | Stranded |
Conductors, quantity | 2 |
Jacket Color | Black |
Jacket Color, singles | Blue | Brown |
Dimensions
Cable Length | 500.024 m | 1640.5 ft |
Diameter Over Jacket | 15.977 mm | 0.629 in |
Conductor Gauge | 25 mm² |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
Safety Voltage Rating | 600 V |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Conductor Material | Tinned copper |
Ground Wire Material | Annealed aluminum wires |
Insulation Material, singles | Flame retardant PE |
Jacket Material | Flame retardant PE |
Outer Shield (Braid) Coverage | 100 % |
Outer Shield (Tape) Material | Al/PET tape |
Environmental Specifications
Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Operating Temperature | -40 °C to +90 °C (-40 °F to +194 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Environmental Space | Indoor/Outdoor |
Jacket UV Resistance | UV stabilized |
Packaging and Weights
Cable weight | 579.027 kg/km | 389.088 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Regional Availability | Europe |
Product Type | Power cable |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
Application | Remote radio head |
Cable Type | Power |
Conductor Type, singles | Stranded |
Conductors, quantity | 2 |
Jacket Color | Black |
Jacket Color, singles | Blue | Brown |
Dimensions
Cable Length | 500.024 m | 1640.5 ft |
Diameter Over Jacket | 15.977 mm | 0.629 in |
Conductor Gauge | 25 mm² |
Electrical Specifications
Safety Voltage Rating | 600 V |
Material Specifications
Conductor Material | Tinned copper |
Ground Wire Material | Annealed aluminum wires |
Insulation Material, singles | Flame retardant PE |
Jacket Material | Flame retardant PE |
Outer Shield (Braid) Coverage | 100 % |
Outer Shield (Tape) Material | Al/PET tape |
Environmental Specifications
Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Operating Temperature | -40 °C to +90 °C (-40 °F to +194 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Environmental Space | Indoor/Outdoor |
Jacket UV Resistance | UV stabilized |
Packaging and Weights
Cable weight | 579.027 kg/km | 389.088 lb/kft |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse