1754371-2
- Available in:
- Asia
- EMEA
- Latin America
- North America
Fiber Optic LC Duplex Clip (Bag of Six)
Specifications
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Clip kit |
Product Brand | LightCrimp Plus™ |
General Specifications
Color | Black |
Compatible Connector Type | LC |
Dimensions
Length | 12.6 mm | 0.496 in |
Packaging and Weights
Packaging quantity | 6 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Clip kit |
Product Brand | LightCrimp Plus™ |
General Specifications
Color | Black |
Compatible Connector Type | LC |
Dimensions
Length | 12.6 mm | 0.496 in |
Packaging and Weights
Packaging quantity | 6 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse