66431021-00 | 6643 1 021-00
- Available in:
- Australia/New Zealand
Fiber Optic ST Simplex Adapter, coupling, Multimode, phos./bronze sleeve, 10/bag
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Fiber adapter |
General Specifications
Body Style | Simplex |
Color | Silver gray |
Interface | ST/UPC |
Total Ports, quantity | 1 |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 10 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Fiber adapter |
General Specifications
Body Style | Simplex |
Color | Silver gray |
Interface | ST/UPC |
Total Ports, quantity | 1 |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 10 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse