68772111-02 | 6877 2 111-02
- Available in:
- Australia/New Zealand
Fiber Optic Simplex Adapter, SC, Singlemode ZI, quantity: 12
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Fiber adapter |
General Specifications
Body Style | Simplex |
Color | Blue |
Interface | SC/UPC |
Total Ports, quantity | 1 |
Optical Specifications
Fiber Mode | Singlemode |
Packaging and Weights
Packaging quantity | 12 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Fiber adapter |
General Specifications
Body Style | Simplex |
Color | Blue |
Interface | SC/UPC |
Total Ports, quantity | 1 |
Optical Specifications
Fiber Mode | Singlemode |
Packaging and Weights
Packaging quantity | 12 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse