Warning Icon
This product was discontinued on: February 25, 2021

For other alternatives, please contact us for more information.

0 Replacement products available

760200030 | SFC-12MX-8SP-RC-GR

Base Product: QWIK-FUSE-MPO

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Qwik-Fuse MPO Connector, PINNED, Singlemode-APC, Green, for ribbon, jacketed, single pack

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber connector
Product Brand Qwik | TeraSPEED®
Product Series Qwik-Fuse

General Specifications

Color Green
Color, boot Black
Ferrule Geometry Factory polished
Interface MPO/APC Male
Interface Feature Field Installable | Fusion splice | Pinned
Total Fiber Count 12

Dimensions

Length 57.6 mm | 2.268 in

Material Specifications

Ferrule Material Polymer

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 °

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2
Insertion Loss Change, mating 0.3 dB
Optical Components Standard ANSI/TIA-568. 3-D
Insertion Loss Change, temperature 0.3 dB
Insertion Loss, maximum 0.75 dB
Insertion Loss, typical 0.25 dB
Return Loss, minimum 60 dB

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber connector
Product Brand Qwik | TeraSPEED®
Product Series Qwik-Fuse

General Specifications

Color Green
Color, boot Black
Ferrule Geometry Factory polished
Interface MPO/APC Male
Interface Feature Field Installable | Fusion splice | Pinned
Total Fiber Count 12

Dimensions

Length 57.6 mm | 2.268 in

Material Specifications

Ferrule Material Polymer

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 °

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2
Insertion Loss Change, mating 0.3 dB
Optical Components Standard ANSI/TIA-568. 3-D
Insertion Loss Change, temperature 0.3 dB
Insertion Loss, maximum 0.75 dB
Insertion Loss, typical 0.25 dB
Return Loss, minimum 60 dB

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification