860650412
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
TeraSPEED® LC UniBoot 2.0MM UPC/LC UNIBOOT CONNECTOR KIT
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | SYSTIMAX ULL | TeraSPEED® |
Product Series | Uniboot |
General Specifications
Body Style | Duplex |
Color | Blue |
Interface | LC/UPC |
Interface Feature | Uniboot |
Dimensions
Compatible Cable Diameter | 2 mm | 0.079 in |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.652.D | G.657.A2 | OS2 |
Insertion Loss Change, mating | 0.25 dB |
Optical Components Standard | ANSI/TIA-568-C.3 |
Insertion Loss, ULL, maximum | 0.25 dB |
Return Loss, minimum | 50 dB |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | SYSTIMAX ULL | TeraSPEED® |
Product Series | Uniboot |
General Specifications
Body Style | Duplex |
Color | Blue |
Interface | LC/UPC |
Interface Feature | Uniboot |
Dimensions
Compatible Cable Diameter | 2 mm | 0.079 in |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.652.D | G.657.A2 | OS2 |
Insertion Loss Change, mating | 0.25 dB |
Optical Components Standard | ANSI/TIA-568-C.3 |
Insertion Loss, ULL, maximum | 0.25 dB |
Return Loss, minimum | 50 dB |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse